Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Tece
Description
TECEfilo-Velvet urinal electronics 7.2 V battery - Urinal flush plate
Bill of material
9242020
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level
F
Color
PASS
Matching to
FENIX® by Arpa Industriale
ASM
Exhibition samples
NM
Name
KT1
Shorttext 1
TECEfilo-Velvet Urinalelektronik
KT2
Shorttext 2
ZT
Customs code
84818019
GTIN
ASTEXT
Specification text
Информация
Ausschreibungstext
HTML
Web page
HTML
EF020833
For built-in flushing reservoir
false
EF023814
For urinal flushing
true
EF023753
With control panel
true
EF003625
Connection voltage
7.2
EF023754
Length of control panel
150
EF022412
Control panel width
100
EF022413
Control panel height
5
EF000007
Colour
EF022117
Operating method
Infrared
EF021705
Material covering plate
Other