Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tece
Description
TECEone WC-Keramik - TECE-Badkeramiken
Bill of material
9700204
CNSORDERNO
Article number
9700204
PICTURE
Picture
LODLEVEL
LOD Level
KT1
Shorttext 1
TECEone WC-Keramik ohne Duschfunktion Tiefspüler, weiß
EF002169
Material
Ceramics
EF000007
Colour
White
EF020295
Flush type
Deep
EF010237
Rimless
true
EF010871
Flushing water quantity
4.5 - 6 l
EF000040
Height
350 mm
EF000008
Width
358 mm
ZN
Customs code
69101000
UL
Country of origin
Türkei
WG
Commodity group
951
PG
Product group
2009510010
ME
Quantity unit
St.
LE1
1
LE2
6
GTIN
4027255081895
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
Produktdatenblatt