Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tece
Description
TECEsolid WC electronics with touchless actuation, 12 V mains - Toilet flush plate
Bill of material
9240452
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level
NM
Name
F
Colour
ASM
Exhibition samples
KT1
Shorttext 1
TECEsolid WC-Elektronik, 12 V-Netz,
ZN
Customs code
84818019
UL
Country of origin
Deutschland
WG
Commodity group
904
PG
Product group
2009040100
ME
Quantity unit
St.
GTIN
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML
EF000139
Surface protection
EF020833
For built-in flushing reservoir
true
EF023814
For urinal flushing
false
EF023753
With control panel
true
EF003625
Connection voltage
12
EF023754
Length of control panel
220
EF022412
Control panel width
150
EF022413
Control panel height
6
EF000007
Colour
EF025109
Surface treatment