Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° with rear inspection opening N1 - ICS 25
Bill of material
Tee_w.r.insp.N1 180/90/0,5/316/BA/ICS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
mm
D1
mm
X
64 mm
W1
90 °
NL
Nominal length
mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg