You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
19500101
Spelsberg
Industrial housing
Aluminium
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-1000049750/24me03-1000049778/24me04-1000049796/19500101.prj},{NB=19500101},{MANUID=19500101},{EF000008=45},{EF000040=2.5},{QUANTITYMIN=1},{WEIGHT=0.018},{LENGTH=45},{WIDTH=45},{DEPTH=2.5},{CUSTOMS_TARIFF_NUMBER1=39219041},{MD01=../../../_pool_/5c/07/pho_pro_19500101_sall_acadenas_v1.png},{VAR__MANUID_=19500101},{DESCSHORT=TK MPI-77},{DESCLONG=Montageplatte aus melaminkaschiertem Isolierstoff, Stärke 2,5 mm, inkl. Befestigungsschrauben und Distanzhaltern, grau, TK PS / TK PC 77<br /><strong>Abmessungen: </strong>45 x 45 x 2,5 mm},{INTNO=4013902152100},{MANUNAME=Spelsberg},{MANUTYPEDESC=TK MPI-77},{EF000115=true},{EF000139=EV006034},{EF002169=EV000139},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=DE},{MD04=MD04},{MD04_ENG=https://www.spelsberg.com/p/19500101}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-77
Bill of material
19500101
MD01
VAR__MANUID_
19500101
DESCSHORT
Short Description
TK MPI-77
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey, TK PS/PC 77 + ALS 99<br /><strong>Dimensions: </strong>45 x 45 x 2,5 mm
INTNO
International product number
4013902152100
MANUID
Product number of the Manufacturer
19500101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-77
EF000008
45
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.018
LENGTH
45
WIDTH
45
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04