Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bradley
Description
Towel Dispensers acorp 236
Bill of material
towel_dispensers_acorp_236_semi_recessed
VARIANTNAME
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
17.125
HEIGHT
Height
56.000
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/148/8103.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Paper Towel Dispenser, Disposal Units
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 19 11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Towel Dispenser/Waste Receptacle
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
WASTERECEPTICLEDEPTH
Waste Recepticle Depth
VOIDDEPTH
Void Depth
PUSHFLAPVISIBILTY
Push Flap Visibilty
2.000
PUSHFLAPSTAMPVISIBILITY
Push Flap Stamp Visibility
0.000
HINGEDCOVERVISIBILITY
Hinged Cover Visibility