Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
TR 0,8 S-2 - 5-step transformer, three-phase AC, maximum loading 0.8 A
Bill of material
0157.0151
ARTNR
Article number
0157.0151
CTN
Customs Tariff Number
1570151
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50/60 Hz
NO
Nominal output
144 W
MAXL
Maximum load
0.8 A
DP
Degree of protection
IP 00
SV
Secondary voltage
105/150/190/250/400 V
TI
Type of installation
Control cabinet
W
Weight
1.926 kg
WD
Width
84 mm
H
Height
75 mm
D
Depth
95 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
2 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799571513
SA700ID17