Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
TR 6,6 S-2 - 5-step transformer, three-phase AC, maximum loading 6.6 A
Bill of material
0157.0153
ARTNR
Article number
0157.0153
CTN
Customs Tariff Number
85043200
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50/60 Hz
NO
Nominal output
1.188 W
MAXL
Maximum load
6.6 A
DP
Degree of protection
IP 00
SV
Secondary voltage
105/150/190/250/400 V
TI
Type of installation
Control cabinet
W
Weight
10.032 kg
WD
Width
150 mm
H
Height
115 mm
D
Depth
155 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
2 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799571537
SA700ID17