Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
TRE 10-2 - 5-step transformer, alternating current, maximum loading 10 A
Bill of material
0157.0161
ARTNR
Article number
0157.0161
CTN
Customs Tariff Number
85043200
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50/60 Hz
NO
Nominal output
1800 W
MAXL
Maximum load
10 A
DP
Degree of protection
IP 54
SV
Secondary voltage
85/115/150/180/230 V
TI
Type of installation
Surface-mounted
HM
Housing material
Synthetic material
C
Colour
Light grey, similar to RAL 7035
W
Weight
9.3 kg
WD
Width
248 mm
H
Height
195 mm
D
Depth
205 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799571612
SA700ID17