Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
TRE 3,3 S-2 - 5-step transformer, control cabinet, alternating current, maximum loading 3.3 A
Bill of material
0157.0163
ARTNR
Article number
0157.0163
CTN
Customs Tariff Number
85043180
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50/60 Hz
NO
Nominal output
594 W
MAXL
Maximum load
3.3 A
DP
Degree of protection
IP 00
SV
Secondary voltage
85/115/150/180/230 V
TI
Type of installation
Control cabinet
W
Weight
2.7 kg
WD
Width
105 mm
H
Height
80 mm
D
Depth
110 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799571636
SA700ID17