Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TS2452 - all temperature sensors
Bill of material
TS2452
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TS2452: Temperature sensor for connection to evaluation units; 1 x Pt 100; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 100; (to DIN EN 60751, class A); Installation length EL 100 mm; Measuring range -100...600 °C; -148...1112 °F; Ø 6 mm; 2 m PTFE-Cable; M12 Connector
BN
Bestellnummer
TS2452
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TS-200KLKD06 .../US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
150