Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TS502A - all temperature sensors
Bill of material
TS502A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TS502A: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to DIN EN 60751, class A); Measuring range -20...115 °C; -4...239 °F; bolt-on sensor 10 x 18 x 48 mm; 5 m silicone-Cable
BN
Bestellnummer
TS502A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TS-500KEKD06...../5M/3D/3G
ERPGRSUPPLIER
ERP Group Supplier
I3