Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TS9256 - all temperature sensors
Bill of material
TS9256
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TS9256: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to DIN EN 60751, class A); Installation length EL 50 mm; Measuring range -50...250 °C; -58...482 °F; Ø 6 mm; 0.15 m PTFE-Cable; M12 Connector
BN
Bestellnummer
TS9256
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TS-015KIKD06...../US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1