Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 BWD GVD-2-60
Bill of material
97116501
MD01
VAR__MANUID_
97116501
DESCSHORT
Short Description
U 71 BWD GVD-2-60
DESCLONG
Long Description
Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete installation, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free, 2-part, height 85mm, 60 mm Ø discharge at the front, entries: 6 x to 25 mm Ø, 2 x to 20 mm Ø, concrete cover for the reinforcement of 20-60 mm, for connecting wall lights according to VDE certified according to DIN EN 60670 (VDE 0606), installation at reinforcement via reinforcement adapter, membrane for perforation, sealing range M16 - M25<br /><strong>Dimensions: </strong>76 x 300 x 85 mm
INTNO
International product number
4013902499229
MANUID
Product number of the Manufacturer
97116501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 BWD GVD-2-60
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
76
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
60
EF000557
EV000494
EF000767
EV009799
EF001131
-
EF001229
true
EF001438
300
EF001454
true
EF001613
EV000494
EF002169
EV000139
EF003593
-
EF004508
EV007718
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
85
EF005466
-
EF005474
EV006410
EF005496
EV009558
EF005604
true
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.110
LENGTH
300
WIDTH
76
DEPTH
85
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04