Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
U3-00041 - Industrial Ethernet, Unmanaged switch
Bill of material
U3-00041
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
U3-00041
DESCSHORT
Short Description
Industrial Ethernet, Unmanaged switch
DESCLONG
Long Description
Industrial Ethernet, Unmanaged switch, 10/100 Mbps, Auto-Negotiation, 10/100 M, half/full duplex, Auto-Crossing, Auto-Polarity, Auto-Addressing, aging and migration, Store-and-Forward data transmission, IEEE 802.3, 802.3u, 802.3x, 5 Ports, Ethernet-Anschluss: 4‐polig, M12 D‐kodiert, Supply voltage: 5-pin, 7/8″, Protection class: IP67
EAN
4047101042399
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SE-44X-E524
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink