Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
U3-10865 - Industrial Ethernet, Managed switch
Bill of material
U3-10865
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
U3-10865
DESCSHORT
Short Description
Industrial Ethernet, Managed switch
DESCLONG
Long Description
Industrial Ethernet, Managed switch, 10/100 Mbps, Auto-Negotiation, 10/100 M, half/full duplex, Auto-Crossing, Auto-Polarity, Auto-Addressing, aging and migration, Store-and-Forward data transmission, IEEE 802.3, 802.3u, 802.3x, 802.3D/w, 802.3p, 802.3Q, Real-Time-Ring™ or Rapid Spanning Tree Protocol (RSTP), SNMPv1 and v2 network management, SNMPv3 monitoring & encryption, SNMP messages, IGMP for multicasting (snooping and queries), Broadcast and multicast current protection, RMON (remote monitoring) and Port Mirroring (mirroring), Security through HTTPS, SSL, SSH, SNMPv3, Web-based configuration, 8 ports, Ethernet connection: shielded RJ45 sockets, Power Supply: Removable screw terminals, Protection class: IP20
EAN
4047101276336
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SE20-84MT-RJ822
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink