Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 255D21_5WG1255-2DB21 - Basic module
Bill of material
UP 255D21 Helligkeitsregler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 255D21 Brightness controller
SA110ID05
Main product group
UP 255D21
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
88.000
SA71015ID05
Width
88.000
SA71015ID06
Height
63.000
SA71015ID07
mass (net)
0.102
LINK
http://www.siemens.com/gamma-td?ssn=5WG1255-2DB21
SA810ID03
Order number
5WG1255-2DB21
SA810ID04
DataNorm number
5WG1255-2DB21
SA810ID06
GTIN number
7612914097729
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM classcode
EC000927
ETIMCLASSN
ETIM classname
Brightness sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.LIGHTSENSOR
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_21