Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 258E22_5WG1258-2EB22
Bill of material
UP 258E22 Präsenzmelder DESK KLR(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 258E22 Presence detector DESK KLR
SA110ID05
Product classification
UP 258E22
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
88.00
SA71015ID05
Width
88.00
SA71015ID06
Height
63.00
SA71015ID07
mass (net)
0.065
SA700ID17
Condensation permitted
no
LINK
Article link
http://www.siemens.com/gamma-td?ssn=5WG1258-2EB22
SA810ID03
Manufacturer’s reference number
5WG1258-2EB22
SA810ID04
Datanorm number
5WG1258-2EB22
SA810ID06
GTIN number
7612914097712
SA810ID10
Description
UP 258E22 Presence detector DESK CLLC
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Webadresse des Herstellers
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC001582
ETIMCLASSN
ETIM Classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 23 29
OMNICLASS
OmniClass title
Movement Vibration Detection
UNICLASSC
Pr_75_75_42_92