Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Fischer
Description
VBS 8 K - Fischer Remedial wall tie VBS 8 K
Bill of material
Fischer VBS 8/50 - 78799 - K
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D
German approval (DIBt)
+
HL
Air layer resp. insulation
mm
D0
Drill
8 mm
HM
Outer leaf
>90 mm
T
Drill depth = installation depth
mm
LD
Length of profiled tie
mm
HV
Anchoring depth
>60 mm
LS
Fixing length
mm
F
Required quantity FIS V [scale units]
mm