Catalog navigation
Download CAD models
CAD model selection
Selectable products: 6
HELP_VARIABLE
Firma
IMI
Beschreibung
Ventilgarnitur E-Z System
Stückliste
3891-02.000
A
Armatur
Ventilgarnitur E-Z System
BN
Bestell-Nummer
KVS
kvs
2.150 m^3/h
DN
15
B
Betriebstemp.
120 °C
PN
10 bar
ZD
zul. Differenzdruck
250 mbar