Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ksb
Description
Vitaprime - Self-priming pumps
Bill of material
VP 52-164
CMPSIZE
Component size
SPPRTFT
Support feet
CNNTYPE
Connection type
CNNSTDDN1
Flange design inlet
NMNLPRPN1
Nominal pressure inlet
SIZEDN1
Nominal diameter inlet
mm
CNNSTDDN2
Flange design outlet
NMNLPRPN2
Nominal pressure outlet
SIZEDN2
Nominal diameter outlet
mm
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
PMPDRV
Pump drive
SHROUD
Motor shroud