Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
W 1 - Reversing switch for surface-mounted installation
Bill of material
0157.0101
ARTNR
Article number
0157.0101
CTN
Customs Tariff Number
85365019
LODDEST
LOD Destination
LODLEVEL
LOD Level
LR
Air direction
Ventilation and air extraction
SS
Type of voltage
Alternating current / Three-phase AC
BS
Rated voltage
230 / 400 V
NZ
Frequency
50 / 60 Hz
MB
Maximum load
16 A
SA
Degree of protection
IP 65
EA
Type of installation
Surface-mounted
F
Colour
Light grey
G
Weight
0.4 kg
B
Width
82 mm
H
Height
82 mm
T
Depth
127 mm
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799571018
SA700ID17