Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
WFZ661_S55563-F147
Bill of material
WFZ661 Water meter add-on module(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
WFZ661 Water meter add-on module
SA110ID05
Product type (ASN)
WFZ661
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
SA700ID05
Width
62.6 mm
SA700ID06
Depth
40.2 mm
SA700ID07
Height
62.6 mm
SA700ID08
mass (net)
1.580 kg
LINK
Product link
http://www.siemens.com/btproduct?S55563-F147
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55563-F147
SA810ID04
Datanorm number
S55563-F147
SA810ID06
GTIN number
7612914113818
SA810ID10
Description text
Add-on radio module WFZ661 for water meters
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001604
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - communication module
IFCEXPORT
IfcAsExport
IfcFlowMeter.WATERMETER
OMNICLASSNU
Omniclass number
23-27 11 15
OMNICLASS
Omniclass title
Flow Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_80_51_51_96
SA010ID02
Blattnummer der Richtlinie
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Building Automation Systems
SA110ID04
Main product group 2
WFW30