Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WNI M25
Bill of material
21342501
MD01
VAR__MANUID_
21342501
DESCSHORT
Short Description
WNI M25
DESCLONG
Long Description
Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey, Sealing range 9 - 16 mm, Thread length 12 mm<br /><strong>Dimensions: </strong>29,5 x 29,5 x 22 mm
INTNO
International product number
4013902013746
MANUID
Product number of the Manufacturer
21342501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WNI M25
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
9
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0031
LENGTH
29.500
WIDTH
29.500
DEPTH
22
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04