Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M20/sw
Bill of material
20302001
MD01
VAR__MANUID_
20302001
DESCSHORT
Short Description
WST M20/sw
DESCLONG
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black, Sealing range 8 - 13,5 mm, Thread length 12 mm<br /><strong>Dimensions: </strong>24 x 24 x 20 mm
INTNO
International product number
4013902891825
MANUID
Product number of the Manufacturer
20302001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WST M20/sw
EF000007
EV000206
EF000010
-
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000139
EF004593
8.000
EF005114
20
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.002
LENGTH
24
WIDTH
24
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04