Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M40
Bill of material
20344001
MD01
VAR__MANUID_
20344001
DESCSHORT
Short Description
WST M40
DESCLONG
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey, Sealing range 17 - 24 mm, Thread length 14 mm<br /><strong>Dimensions: </strong>45,8 x 45,8 x 28 mm
INTNO
International product number
4013902859955
MANUID
Product number of the Manufacturer
20344001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WST M40
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
17
EF005114
40
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0096
LENGTH
45.800
WIDTH
45.800
DEPTH
28
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04