Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M50
Bill of material
20345001
MD01
VAR__MANUID_
20345001
DESCSHORT
Short Description
WST M50
DESCLONG
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey, Sealing range 22 - 35 mm, Thread length 18 mm<br /><strong>Dimensions: </strong>55,8 x 55,8 x 31 mm
INTNO
International product number
4013902859962
MANUID
Product number of the Manufacturer
20345001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WST M50
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
22
EF005114
50
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0015
LENGTH
55.800
WIDTH
55.800
DEPTH
31
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04