Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1040 Cabinet Wall Hung 1 2 Door 3 Shelves 22x18x21 Lh
Bill of material
x1040_cabinet_wall_hung_1_2_door_3_shelves_22x18x21_lh
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X1040
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
560
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a172470b-6a8a-496d-b348-a12e84f1654b
VARDESCRIPTION
Description
Wall mounted cabinet with 1 or 2 doors, approximately 22" H X 18" W X 21" D. This unit is designed to organize and store darkroom materials. The unit has two or three adjustable shelves. The construction is a double wall that is utilized throughout. All hardware used is of the highest quality including full length piano hinges, positive action roller latches, and brushed metal wire pulls.