Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1100 Cabinet Bin Loading Film
Bill of material
x1100_cabinet_bin_loading_film
VARDESCRIPTION
Description
Film loading bin, approximately 33" H x 23" W x 15" D. Double steel light trap door gives maximum protection and assures lifetime safety. All corners and seams are welded for strength and protection. The interior of the hinged bin is divided into five compartments, each capable of accepting 14" X 17" films. Adjustable inserts to accommodate smaller size films are provided. Also provided with a room light micro switch interlock. This unit is used in photo and X-ray darkrooms.
VARWEIGHTIP
Weight_IP
90
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Bin, Loading, Film
VARNSN
NSN
6525
VARJSN
JSN
X1100
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Film loading bin, approximately 33" H x 23" W x 15" D. Double steel light trap door gives maximum protection and assures lifetime safety. All corners and seams are welded for strength and protection. The interior of the hinged bin is divided into five compartments, each capable of accepting 14" X 17" films. Adjustable inserts to accommodate smaller size films are provided. Also provided with a room light micro switch interlock. This unit is used in photo and X-ray darkrooms.
VARDIMWIDTHIP
DIM_Width_IP
1.91666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
3 -
VARDIMDEPTHIP
DIM_Depth_IP
1.25 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0