Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1200 Lithotripter Extracorporeal
Bill of material
x1200_lithotripter_extracorporeal
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X1200
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
1ca68c65-c5cb-4c40-b1bd-9bf5c2fb7582
VARDESCRIPTION
Description
Extracorporeal Shock Wave Lithotripter (ESWL), is a multifunctional radiographic/fluoroscopic urological diagnostic and ESWL System with optional ultrasound capabilities. It is used to locate urinary stones and calculi using radiology and treating the stones and calculi using ultrasound shock waves. The equipment must be capable of full power usage and full operation with patient under full conscious sedation as opposed to anesthesia.
VARWEIGHTIP
Weight_IP
3278
VARWATTS2
Watts2
0
VARWATTS1
Watts1
75654
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
B
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
D
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Lithotripter, Extracorporeal
VARNSN
NSN
6525
VARJSN
JSN
X1200
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
480
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
N
VARELECHERTZDEPENDENT
ELEC_HertzDependent
Y
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
91
VARDETAILDESCRIPTION
DetailDescription
Extracorporeal Shock Wave Lithotripter (ESWL), is a multifunctional radiographic/fluoroscopic urological diagnostic and ESWL System with optional ultrasound capabilities. It is used to locate urinary stones and calculi using radiology and treating the stones and calculi using ultrasound shock waves. The equipment must be capable of full power usage and full operation with patient under full conscious sedation as opposed to anesthesia. Comments: Recommended minimum room size: 16'-3"L x 13'-0"W. Recommended minimum ceiling height 8'-0". Price difference verified.
VARDIMWIDTHIP
DIM_Width_IP
20 -
VARDIMHEIGHTIP
DIM_Height_IP
1 -
VARDIMDEPTHIP
DIM_Depth_IP
30 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
F
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
12400