Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1400 Holder Cassette Vertical With Bucky
Bill of material
x1400_holder_cassette_vertical_with_bucky
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X1400
VARNOMINALWIDTH
Nominal width
790
VARNOMINALHEIGHT
Nominal height
2240
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
22fb7220-4b1d-473b-a5b4-9908f41d6efb
VARDESCRIPTION
Description
Vertical cassette holder. Includes counterbalanced cabinet holder, vertical multi-sided capability with three field automatic exposure control and automatic collimation control. The unit is available in either right or left hand loading. Sturdy box girder construction, with nylon bearings and dual lock system. The unit is used in X-ray departments for holding film cassettes during radiographic procedures. Specify right or left hand cassette loading when ordering.
VARWEIGHTIP
Weight_IP
410
VARWATTS2
Watts2
1525
VARWATTS1
Watts1
440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
D
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Holder, Cassette, Vertical, With Bucky
VARNSN
NSN
6525
VARJSN
JSN
X1400
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
220
VARELECVOLTS1
ELEC_Volts1
110
VARELECPHASE2
ELEC_Phase2
3
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
4
VARELECAMPS1
ELEC_Amps1
4
VARDETAILDESCRIPTION
DetailDescription
Vertical cassette holder. Includes counterbalanced cabinet holder, vertical multi-sided capability with three field automatic exposure control and automatic collimation control. The unit is available in either right or left hand loading. Sturdy box girder construction, with nylon bearings and dual lock system. The unit is used in X-ray departments for holding film cassettes during radiographic procedures. Specify right or left hand cassette loading when ordering.
VARDIMWIDTHIP
DIM_Width_IP
2.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
7.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.25 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0