Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X1405 Stand Bucky Vertical Tilt Automatic
Bill of material
x1405_stand_bucky_vertical_tilt_automatic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X1405
VARNOMINALWIDTH
Nominal width
800
VARNOMINALHEIGHT
Nominal height
2220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
45dc3e39-484d-45d0-ab40-23c69dd316dd
VARDESCRIPTION
Description
Vertical and tilting bucky stand. This unit is mounted to the floor and wall to provide a vibration-free mounting platform for the universal bucky. The grid line free radiographs are produced at exposure times as short as two milliseconds. Characteristics and components include aluminum interspaced grid with a 36 inch (914 mm) to 40 inch (1016 mm) focal range. The unit's cassette size sensing tray accommodates all cassette sizes between 5 and 17 inches. The unit tilts at angles of +90/-20 degrees from the vertical position. The unit is used in X-ray facilities for processing radiography images.