Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X3930 Illuminator Film Double Wall Mounted
Bill of material
x3930_illuminator_film_double_wall_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X3930
VARNOMINALWIDTH
Nominal width
760
VARNOMINALHEIGHT
Nominal height
560
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2f98ad50-233e-4cf0-a4f0-322842dfbeca
VARDESCRIPTION
Description
X-ray film illuminator approximately 20' H x 29' W x 6'' D. This is a double, wall mounted type unit with a continuous viewing surface. The tension film grips are adjustable top and bottom with standard grip strip. The unit's balanced-light viewing is assured by the 32W circular fluorescent lamp. It provides 500 feet candles of cool operation across the entire 14" X 17" viewing surface. It is available with or without film-activated switch. The unit can be used in hospitals, examining rooms, satellite office or lab.