Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
X3940 Illuminator Film 8 Panels Wall Mounted
Bill of material
x3940_illuminator_film_8_panels_wall_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X3940
VARNOMINALWIDTH
Nominal width
1500
VARNOMINALHEIGHT
Nominal height
1120
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
48788fa9-493a-42d7-9af7-23bc8edf5a8c
VARDESCRIPTION
Description
Film illuminator, 8 panels, wall mounted. This unit has a stainless steel or light gray baked enamel finish. It consists of two 4-panel illuminators, with dual switches and torque grip film holders. The lower illuminator is tilted 35 degrees from the vertical while the upper illuminator is vertical (on two tier unit). It is arranged to facilitate handling of the films and especially effective for seated viewing. The unit is used to review and analyze X-ray films.