Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X4110 Console Pacs Remote View 512x512 1 Monitor
Bill of material
x4110_console_pacs_remote_view_512_x_512_1_monitor
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X4110
VARNOMINALWIDTH
Nominal width
510
VARNOMINALHEIGHT
Nominal height
510
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
397057fe-afa6-4bfd-b612-c3482192b0dc
VARDESCRIPTION
Description
One monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers outside of radiology to review images and results. Station includes local image storage, image manipulation, and simultaneous display of multiple images on a single monitor. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station by radiology. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
VARWEIGHTIP
Weight_IP
42
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Console, PACS, Remote View, 512 X 512, 1 Monitor
VARNSN
NSN
6525
VARJSN
JSN
X4110
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
One monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers outside of radiology to review images and results. Station includes local image storage, image manipulation, and simultaneous display of multiple images on a single monitor. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station by radiology. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
VARDIMWIDTHIP
DIM_Width_IP
1.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
1.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
0.83333333333333300 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0