Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
X4111 Console Pacs Remote View 1Kx1K 1 Monitor
Bill of material
x4111_console_pacs_remote_view_1k_x_1k_1_monitor
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X4111
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
width
1.58333333333333 -
VARHEIGHT
height
1.41666666666667 -
VARDEPTH
depth
1.41666666666667 -
VARPRODUCTGUID
Product Guid
0d60b459-56a4-4bb6-a1fc-56c06cb5f092
VARDESCRIPTION
Description
One monitor remote viewing for picture archiving and retrieval (DIN/PACS) system. This station is for use by providers inside or outside radiology to review images. Station includes local image storage, image manipulation and simultaneous display on a 1K X 1K single monitor. Images are stored on a resident memory and roll off to long term storage as more recent images are sent to the station. Provider may request images from the PACS by LAN for image and result receipt. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
VARASSEMBLYCODE
Assembly Code
E1020800