Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X4112 Console Pacs Remote View 1Kx1K 2 Monitors
Bill of material
x4112_console_pacs_remote_view_1k_x_1k_2_monitors
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X4112
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4b632638-7f7d-417b-bdba-14f23b21551c
VARDESCRIPTION
Description
Two monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers inside or outside of radiology to review images. Station includes local image storage, image manipulation, and simultaneous display of multiple images on two 1200 x 1600 image display monitors. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. This station is for use in areas like radiologist's offices and the E.R. where a more comprehensive system is required. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
VARWEIGHTIP
Weight_IP
350
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1080
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Console, PACS, Remote View, 1k X 1k, 2 Monitors
VARNSN
NSN
6525
VARJSN
JSN
X4112
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
9
VARDETAILDESCRIPTION
DetailDescription
Two monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers inside or outside of radiology to review images. Station includes local image storage, image manipulation, and simultaneous display of multiple images on two 1024 x 1024 image display monitors. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. This station is for use in areas like radiologist's offices and the E.R. where a more comprehensive system is required. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
VARDIMWIDTHIP
DIM_Width_IP
4 -
VARDIMHEIGHTIP
DIM_Height_IP
2.41666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.41666666666667 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0