x4160 information system din pacs x4160 information system din pacs
Seps2bim
Information System
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/information_system/x4160_information_system_din_pacs.prj},{NB=information_system - x4160_information_system_din_pacs - x4160_information_system_din_pacs_x4160___information_system__din_pacs},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=0},{VARNOMINALHEIGHT=0},{VAREDITIONNUMBER=1},{NAME=x4160_information_system_din_pacs_x4160___information_system__din_pacs},{INAME=x4160_information_system_din_pacs_x4160___information_system__din_pacs},{RFAFILE=x4160_information_system_din_pacs},{VARIANTNAME=X4160 - Information System, DIN-PACS},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None},{VARREGIONAFRICA=None},{VARPRODUCTSKU=X4160}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
X4160 Information System Din Pacs
Bill of material
x4160_information_system_din_pacs_x4160___information_system__din_pacs
VARIANTNAME
X4160 - Information System, DIN-PACS
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X4160
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2f7d975a-2281-4f20-b69b-1235a5e269a6
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
The Digital Imaging Network – Picture Archiving and Communications System (DIN-PACS) is an open system network of digital devices designed for the acquisition, transmission, display and management of diagnostic imaging studies. Equipment for DIN-PACS will include workstations, storage devices, servers, interconnecting cables, and all software, hardware, firmware and ancillary devices required for full functionality. Systems will meet DICOM and HL7 standards. Turnkey installation and integration with existing networks and legacy systems is required. Size of system is based on volume of exams taken and file size. Equipment configuration and site preparation, if required, is unique and specific to each medical facility.