Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
X5100 Radiographic Unit 80 Kw Chest Digital
Bill of material
x5100_radiographic_unit_80_kw_chest_digital
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X5100
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
58b96b0c-0bb8-4672-b982-cd18664e7e83
VARDESCRIPTION
Description
Digital chest system designed solely for making x-ray exposures of the chest. Patients can be standing, seated or lying on their sides. Patient through put is approximately 60 exposures per hour. The configuration of the system consists of a detector subsystem, image processing system, 80 kW high frequency x-ray generator and ceiling suspension or floor mounted column for the x-ray tube. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations.