Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6175 Radiographic Fluoro Unit Angio Biplane Digital
Bill of material
x6175_radiographic_fluoro_unit_angio_biplane_digital
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6175
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d73f7836-a2d0-4144-afe8-bf217bdce6a0
VARDESCRIPTION
Description
This system is specifically designed to perform biplane radiographic/fluoroscopic examinations in the Special Procedures Department. On-line digital angio image processing will provide instant availability of images for review. This units characteristics and components include: 100 kW micro-processor controlled X-ray generators, C-arm and U arm with 9” multi-field Image Intensifier, integrated X-ray tube unit. The Digital Spot Imaging for both the AP and Lateral planes shall consist of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.
VARWEIGHTIP
Weight_IP
17455
VARWATTS2
Watts2
0
VARWATTS1
Watts1
22447
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
B
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Radiographic/Fluoro Unit, Angio, Biplane, Digital
VARNSN
NSN
6525
VARJSN
JSN
X6175
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
480
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
27
VARDETAILDESCRIPTION
DetailDescription
This system is specifically designed to perform biplane radiographic/fluoroscopic examinations in the Special Procedures Department. Online digital angio image processing will provide instant availability of images for review. This units characteristics and components include: 100 kW micro-processor controlled X-ray generators, C-arm and U arm with 9” multi-field Image Intensifier, integrated X-ray tube unit. The Digital Spot Imaging for both the AP and Lateral planes shall consist of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.
VARDIMWIDTHIP
DIM_Width_IP
13.5 -
VARDIMHEIGHTIP
DIM_Height_IP
10 -
VARDIMDEPTHIP
DIM_Depth_IP
18.5 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
67135