Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6190 Radiographic Fluoro Unit Cardiac 100Kw Digital
Bill of material
x6190_radiographic_fluoro_unit_cardiac_100_kw_digital
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6190
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d72ec0e4-65c6-4472-aaea-da6f7ae55041
VARDESCRIPTION
Description
This system is specifically designed to perform biplane radiographic/fluoroscopic examinations in the Cardiology Department. On-line digital cardiac image processing will provide instant availability of images for review. This units characteristics and components include 100 kW micro-processor controlled X-ray generators, C-arm and U arm with 9” multi-field Image Intensifier, integrated X-ray tube unit and cine camera. The Digital Imaging for both the AP and Lateral planes shall consists of a computer, keyboard with acquisition, viewing monitor, and slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended. System to be procured with Cardiac Cath Lab computerized analysis/monitoring system.
VARWEIGHTIP
Weight_IP
11942
VARWATTS2
Watts2
0
VARWATTS1
Watts1
91450
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
B
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNSN
NSN
6525
VARJSN
JSN
X6190
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
480
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
110
VARDETAILDESCRIPTION
DetailDescription
This system is specifically designed to perform biplane radiographic/fluoroscopic examinations in the Cardiology Department. On-line digital cardiac image processing will provide instant availability of images for review. This units characteristics and components include 100 kW micro-processor controlled X-ray generators, C-arm and U arm with 9” multi-field Image Intensifier, integrated X-ray tube unit and cine camera. The Digital Imaging for both the AP and Lateral planes shall consists of a computer, keyboard with acquisition, viewing monitor, and slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended. System to be procured with Cardiac Cath Lab computerized analysis/monitoring system.
VARDIMWIDTHIP
DIM_Width_IP
20 -
VARDIMHEIGHTIP
DIM_Height_IP
1 -
VARDIMDEPTHIP
DIM_Depth_IP
30 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
F
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
67135