x6196 injector ct
Seps2bim
Injector
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/injector/x6196_injector_ct.prj},{NB=injector - x6196_injector_ct - x6196_injector_ct},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=660},{VARNOMINALHEIGHT=1400},{VAREDITIONNUMBER=1},{NAME=x6196_injector_ct},{INAME=x6196_injector_ct},{RFAFILE=x6196_injector_ct},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None},{VARREGIONAFRICA=None},{VARPRODUCTSKU=X6196},{VARMANUFACTURERNAME=SEPS2BIM},{VARMANUFACTURERCOUNTRY=United States},{VARDESIGNCOUNTRY=United States},{VARDATEOFPUBLISHING=2014-08-12},{VARPRODUCTGUID=dcc2e0e3-eb4b-4147-8487-0a997a62ff81}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6196 Injector Ct
Bill of material
x6196_injector_ct
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6196
VARNOMINALWIDTH
Nominal width
660
VARNOMINALHEIGHT
Nominal height
1400
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
dcc2e0e3-eb4b-4147-8487-0a997a62ff81
VARDESCRIPTION
Description
CT injector. This unit is a specialized radiographic system that provides sharp, well-defined visual images of the vascular anatomy. The injector introduces a vision radiopaque fluid (contrast medium) into an artery or vein through a small catheter, making vessels contrast with their more radiolucent surrounding. The unit incorporates an electromechanical or pneumatically driven syringe to deliver the contrast medium. The syringe assemblies consist of an electric motor connected to a jackscrew that moves the syringe piston into or out of the syringe barrel. The unit is used in hospitals with radiographic procedures. The unit can be ceiling, wall, or remote stand mounted.