Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6450 Radiographic Unit Dental Wall Mounted 15 Ma
Bill of material
x6450_radiographic_unit_dental_wall_mounted_15_ma
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6450
VARNOMINALWIDTH
Nominal width
840
VARNOMINALHEIGHT
Nominal height
1220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
81855b51-dd64-416d-ae07-2039411fa586
VARDESCRIPTION
Description
Dental radiographic unit. This is a wall mounted 7-15 mA intra-oral x-ray system. The unit performs a wide range of diagnostic surveys from caries detection to periodontal loss using long cone paralleling technique. This unit has 60 & 90 fixed kVp settings at 15 mA. This device is used in dental clinics.