Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6510 Radiographic Unit Dental Cone Beam 3D Imaging
Bill of material
x6510_radiographic_unit_dental_cone_beam_3_d_imaging
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6510
VARNOMINALWIDTH
Nominal width
1320
VARNOMINALHEIGHT
Nominal height
2360
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
351f924a-67fd-4692-a0e1-d555412cfaec
VARDESCRIPTION
Description
A dental radiographic unit providing three-dimensional images. The unit uses a cone-shaped beam to acquire an image in a single pass. The unit provides a superior high resolution 3D image with low radiation dosage. Allows comprehensive examination and precise information on the anatomy of a patients mouth, face and jaw areas by producing 3D images of all oral and maxillofacial structures.
VARWEIGHTIP
Weight_IP
882
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Radiographic Unit, Dental, Cone Beam, 3-D Imaging
VARNSN
NSN
6525
VARJSN
JSN
X6510
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
x6510A dental radiographic unit providing three-dimensional images. The unit uses a cone-shaped beam to acquire an image in a single pass. The unit provides a superior high resolution 3D image with low radiation dosage. Allows comprehensive examination and precise information on the anatomy of a patients mouth, face and jaw areas by producing 3D images of all oral and maxillofacial structures.
VARDIMWIDTHIP
DIM_Width_IP
5.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
7.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
4.75 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0