카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6535 Rad Fluoro Tomo Unit Urologic Digital
Bill of material
x6535_rad_fluoro_tomo_unit_urologic_digital
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6535
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e1d1f6f8-29a8-451a-9791-0c4201aee8e5
VARDESCRIPTION
Description
This system is specifically designed to perform digital radiographic/fluoroscopic examinations in the Urology Department. The characteristics and components include a 80 kW micro-processor controlled x-ray generator, urological table with integrated tube stand, 16 inch multi-field Image Intensifier (I.I.), video chain, disc recorder and required accessories. The Digital Spot Imaging consists of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible or latest version, for easy linkage to filmless image management systems and review stations. TV monitors shall be tower mounted or suspended from the ceiling.
VARWEIGHTIP
Weight_IP
3200
VARWATTS2
Watts2
19745
VARWATTS1
Watts1
8314
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
B
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Rad/Fluoro/Tomo Unit, Urologic, Digital
VARNSN
NSN
6525
VARJSN
JSN
X6535
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
380
VARELECVOLTS1
ELEC_Volts1
240
VARELECPHASE2
ELEC_Phase2
3
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
30
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
This system is specifically designed to perform digital radiographic/fluoroscopic examinations in the Urology Department. The characteristics and components include a 80 kW micro-processor controlled x-ray generator, urological table with integrated tube stand, 16 inch multi-field Image Intensifier (I.I.), video chain, disc recorder and required accessories. The Digital Spot Imaging consists of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible or latest version, for easy linkage to filmless image management systems and review stations. TV monitors shall be tower mounted or suspended from the ceiling.
VARDIMWIDTHIP
DIM_Width_IP
7 -
VARDIMHEIGHTIP
DIM_Height_IP
8 -
VARDIMDEPTHIP
DIM_Depth_IP
7 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0