Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6600 Radiographic Unit Dental Wall Mounted 7 Mal
Bill of material
x6600_radiographic_unit_dental_wall_mounted_7_mal
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6600
VARNOMINALWIDTH
Nominal width
1500
VARNOMINALHEIGHT
Nominal height
2260
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
57e64309-6090-454b-9cca-34610a978221
VARDESCRIPTION
Description
Dental radiographic unit. Wall mounted, 7 mA, 70 kVp, 120 VAC, electronic remote exposure control unit. The unit shall have electronic timing with automatic reset timing capability and main power correction unit to adjust for line voltage fluctuations. Tube head shall be of the oil immersed, shield type with total inherent filtration of 1.5 mm AL , with a focal spot of 0.6.