Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X9305 Cabinet Storage Lead Lined
Bill of material
x9305_cabinet_storage_lead_lined_x9305___cabinet__storage__lead_lined_20_x_12_
VARIANTNAME
X9305 - Cabinet, Storage, Lead Lined 20"x 12"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X9305
VARNOMINALWIDTH
Nominal width
510
VARNOMINALHEIGHT
Nominal height
660
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARCUSTOMLENGTH
CustomLength
1 -
VARPRODUCTGUID
Product Guid
99b45d20-b912-4468-82c0-625c9fb59340
VARDESCRIPTION
Description
Lead lined storage cabinet. This unit is constructed of rigid steel walls with a 1/16" lead liner between each wall. The lead liner is formed into the cover so that when closed, positive x-ray protection is assured. Designed to hold cassettes up to the 14" X 17" size. This unit is used in nuclear medicine and radioisotope lab.
VARRADIUS
radius
0.20833333333333300 -
VARCALC2
calc 2
0.0694444444444444000 -
VARCALC1
calc 1
0.13888888888888900 -
VARWEIGHTIP
Weight_IP
125
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cabinet, Storage, Lead Lined
VARNSN
NSN
3525
VARJSN
JSN
X9305
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Lead lined storage cabinet. This unit is constructed of rigid steel walls with a 1/16" lead liner between each wall. The lead liner is formed into the cover so that when closed, positive x-ray protection is assured. Designed to hold cassettes up to the 14" X 17" size. This unit is used in nuclear medicine and radioisotope lab.
VARDIMWIDTHIP
DIM_Width_IP
1.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
2.16666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
1 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0