Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X9830 Scanner Nuclear Spect Dual Head
Bill of material
x9830_scanner_nuclear_spect_dual_head
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X9830
VARNOMINALWIDTH
Nominal width
2210
VARNOMINALHEIGHT
Nominal height
1930
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4208555d-faf2-46e2-bbea-c445e3754c87
VARDESCRIPTION
Description
The system shall be a single plane or variable angle dual detector emission system, designed for fast data acquisition and high patient through put for Single Photo Emission Computed Tomography (SPECT), whole body and general purpose nuclear medicine procedures. It shall be designed to image at any energy range for any procedure. The unit detects and counts photons emanating from radiopharmaceuticals. Collimators available to suit full range applications. The system shall be DICOM 3.0 or latest version, compatible, for easy linkage to filmless image management systems and review stations.
VARWEIGHTIP
Weight_IP
4791
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Scanner, Nuclear, SPECT, Dual Head
VARNSN
NSN
6625
VARJSN
JSN
X9830
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
120
VARELECVOLTS1
ELEC_Volts1
220
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
20
VARELECAMPS1
ELEC_Amps1
30
VARDETAILDESCRIPTION
DetailDescription
The system shall be a single plane or variable angle dual detector emission system, designed for fast data acquisition and high patient through put for Single Photo Emission Computed Tomography (SPECT), whole body and general purpose nuclear medicine procedures. It shall be designed to image at any energy range for any procedure. The unit detects and counts photons emanating from radiopharmaceuticals. Collimators available to suit full range applications. The system shall be DICOM 3.0 or latest version, compatible, for easy linkage to filmless image management systems and review stations.
VARDIMWIDTHIP
DIM_Width_IP
15.5 -
VARDIMHEIGHTIP
DIM_Height_IP
6.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
12 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0