Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
X9910 Wheelchai MRI
Bill of material
x9910_wheelchair_mri
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X9910
VARNOMINALWIDTH
Nominal width
760
VARNOMINALHEIGHT
Nominal height
510
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
752c0502-08fa-478d-8e20-65cf6f34dd50
VARDESCRIPTION
Description
MRI wheelchair. This unit accommodates any size patient, with 19" wide seat, yet it is compact enough to slip through narrow doorways and over thresholds. The chair easily locks for stable positioning and patient transfer and features a non-corrosive, lightweight but strong tubular frame. Non-magnetic, non-ferrous wheelchair is for use in the MRI environment.