Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
FR16AF - Empty enclosure with pushbuttons for D.O.L starter
Bill of material
ABB - 1SBN101337R1000 + FR16AF-12 Empty enclosure
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
2
EF004008
Construction type housing
Surface mounting housing
EF001596
Material housing
Plastic
EF024143
Housing material quality
ABS
EF000243
Diameter openings
20 mm
EF001373
Colour housing cover
Other
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF000008
Width
107 mm
EF000040
Height
230 mm
EF000049
Depth
131 mm
CTN
Customs tariff number
85364900
DES
Desciption
Screw Terminals Enclosed Starter
WEBLINK
Deeplink product page
Link to product detail page